Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 dB Fixed Attenuator for Cryogenic Application, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watt, DC to 18 GHz

Product ID: PE7701-0

Pricing

QuantityPrice
1-9$175.99
10-24$172.47
25-99$168.95
100-249$165.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation0 dB
VSWR, Max1.35:1
Input Power, Max (CW)2 Watts
Body MaterialPassivated Stainless Steel
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description