Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1 GHz to 6 GHz SMA High Current Bias Tee, Rated 7 Amps and 100 Volts, DC SMA Connector

Product ID: PE1653

Pricing

QuantityPrice
1-4$1,350.00
5-9$1,296.00
10-24$1,242.00
25-99$1,188.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesSMA
DC Port Connector SeriesSMA
Minimum Frequency1 GHz
Maximum Frequency6 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage100 Volts
Maximum DC Current7,000 mA

Description