Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0 dB NF Low Noise Amplifier, Operating from 1 GHz to 6 GHz with 18 dB Gain, 18.5 dBm P1dB and SMA

Product ID: PE15A1080

Pricing

QuantityPrice
1-4$1,150.00
5-9$1,104.00
10-24$1,058.00
25-99$1,012.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain18.5 dB
Power Output19.5 dBm Psat
Frequency, Min1 GHz
Frequency, Max6 GHz
Noise Figure, Max1.2 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max80 mA
Connector SeriesSMA

Description