In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

53 dB Gain, 200 Watt Psat, 800 MHz to 1 GHz, High Power LDMOS Amplifier, SMA Input, Type N Output, Class AB

Product ID: PE15A5061
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Frequency, Min800 MHz
Frequency, Max1 GHz
Gain, Typical53 dB
Voltage, DC Typ28 Volts
Voltage, DC Max30 Volts

Description

53 dB Gain, 200 Watt Psat, 800 MHz to 1 GHz, High Power LDMOS Amplifier, SMA Input, Type N Output, Class AB

RF solid state power amplifier (SSPA) PE15A5061 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a high power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 200 Watts.

Pasternack solid state power amplifier part number PE15A5061 SMA high power amp has a 53 dB typical gain. The high power high gain amp is rated with a Psat of 53 dBm. Our radio frequency high power solid state amplifier is constructed for minimum frequency of 800 MHz and a maximum frequency of 1 GHz.

Additional radio frequency specs on this high frequency high gain high power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our high power high gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This high power 200 Watt radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.