1 Watt RF Load Up to 50 GHz With 2.4mm Male Input Passivated Stainless Steel
Product ID:
PE6178
Pricing
| Quantity | Price |
| 1-9 | $882.99 |
| 10-24 | $847.67 |
| 25-99 | $812.35 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 50

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | 2.4mm |
| Connector Gender | Male |
| Minimum Frequency | DC |
| Maximum Frequency | 50 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.45:1 |
| Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 50 GHz With 2.4mm Male Input Passivated Stainless Steel
PE6178 1 Watts RF load (also known as termination or dummy load) has a 2.4mm connector that is male. This Pasternack 1 watt 2.4mm male load / termination is rated for a maximum frequency of 50 GHz. Our 2.4mm male termination load is a rf load termination with a 50 Ohm impedance.
This 2.4mm load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm 2.4mm coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.45:1. PE6178 1 watt 2.4mm male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 2.4mm male 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table