Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1 Watt RF Load Up to 40 GHz with Mini SMP Female Push-On

Product ID: PE6TR1119

Pricing

QuantityPrice
1-9$252.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesMini SMP
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power1 Watt

Description

1 Watt RF Load Up to 40 GHz with Mini SMP Female Push-On

PE6TR1119 1 Watts RF load (also known as termination or dummy load) has a Mini SMP connector that is female. This Pasternack 1 watt Mini SMP female load / termination is rated for a maximum frequency of 40 GHz. Our Mini SMP female termination load is a rf load termination with a 50 Ohm impedance.

This Mini SMP load / coax terminator is manufactured with no chain and beryllium copper body. Pasternack 50 Ohm Mini SMP coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6TR1119 1 watt Mini SMP female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our Mini SMP female 1 watt termination load will ship worldwide the same day as purchased.