We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

1 Watt RF Termination for Cryogenic Application, DC to 18 GHz With SMA Male Input Stainless Steel Body

Product ID: PE6TR1201

Pricing

QuantityPrice
1-9$141.99
10-24$139.15
25-99$136.31
100-249$133.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.15:1
Minimum FrequencyDC
Maximum Power1 Watt
Power, Peak500 Watts
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating125 deg C
Temperature, Min Operating-269.15 deg C

Description