Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1 Watt WR-34 Waveguide Load 19.6 GHz to 21.2 GHz, Brass with UG Square Cover Flange

Product ID: PE-W34TR1001

Pricing

QuantityPrice
1-4$335.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power1 Watt
Waveguide SizeWR-34
Minimum Frequency19.6 GHz
Maximum Frequency21.2 GHz

Description

1 Watt WR-34 Waveguide Load 19.6 GHz to 21.2 GHz, Brass with UG Square Cover Flange

PE-W34TR1001 1 Watts waveguide load (also known as waveguide termination) has a WR-34 input. This Pasternack WR-34 waveguide load / termination is rated for a minimum frequency of 19.6 GHz and a maximum frequency of 21.2 GHz. Our WR-34 waveguide terminator has a maximum input power of 1 Watts.

WR-34 waveguide load / termination PE-W34TR1001 has an average maximum VSWR of 1.15:1. This Pasternack WR-34 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-34 load ships same day as purchased worldwide as with our other RF parts.