1 Watt Low Power Commercial Grade WR-51 Waveguide Load 15 GHz to 22 GHz, Bronze
Product ID:
PEWTR1003
Pricing
Quantity | Price |
1-4 | $680.00 |
5-9 | $652.80 |
10-24 | $625.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 1 Watt |
Waveguide Size | WR-51 |
Minimum Frequency | 15 GHz |
Maximum Frequency | 22 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.