12G SDI 75 Ohm 1.0/2.3 Female Connector Solder Attachment Thru Hole PCB
Product ID:
PE40017
Pricing
| Quantity | Price |
| 1-24 | $5.66 |
| 25-49 | $5.38 |
| 50-99 | $5.09 |
| 100-249 | $4.87 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 50

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.0/2.3 |
| Connector Gender | Female |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Interface Type 1 | Thru Hole |
Description
12G SDI 75 Ohm 1.0/2.3 Female Connector Solder Attachment Thru Hole PCB
PE40017 1.0/2.3 female pcb connector has an interface type of 1.0/2.3 female thru hole and a 75 Ohm impedance. Pasternack 1.0/2.3 female connector uses shield/contact solder as an attachment method. Our female 1.0/2.3 pcb connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack 1.0/2.3 female pcb connector has a PTFE dielectric type. Our PE40017 1.0/2.3 connector uses brass contact and a gold plating material. This 1.0/2.3 female pcb RF connector is REACH compliant.
This Pasternack female 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table