12G SDI 75 Ohm 1.0/2.3 Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB
Product ID:
PE40018
Pricing
| Quantity | Price |
| 1-24 | $9.24 |
| 25-49 | $8.78 |
| 50-99 | $8.32 |
| 100-249 | $7.95 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 53

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.0/2.3 |
| Connector Gender | Female |
| Impedance | 75 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Interface Type 1 | Thru Hole |
Description
12G SDI 75 Ohm 1.0/2.3 Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB
PE40018 1.0/2.3 female right angle bulkhead pcb connector has an interface type of 1.0/2.3 female thru hole and a 75 Ohm impedance. Pasternack 1.0/2.3 female bulkhead connector uses shield/contact solder as an attachment method. Our female 1.0/2.3 right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack right angle 1.0/2.3 female bulkhead pcb connector has a PTFE dielectric type. The Pasternack 1.0/2.3 pcb connector has a brass body with nickel plating. Our PE40018 1.0/2.3right angle connector uses brass contact and a gold plating material. This 1.0/2.3 female right angle bulkhead pcb RF connector is REACH compliant.
This Pasternack right angle female 1.0/2.3 bulkhead connector will ship the same day as purchased. Our bulkhead 1.0/2.3 right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table