Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

1.0/2.3 Jack Bulkhead to 1.0/2.3 Jack Right Angle Bulkhead Cable Using RG174 Coax , LF Solder

Product ID: PE3W11941LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44254RG174A/UPE44261KitBOM Datasheet

1.0/2.3 Jack Bulkhead to 1.0/2.3 Jack Right Angle Bulkhead Cable Using RG174 Coax, LF Solder

PE3W11941LF is a 1.0/2.3 jack bulkhead to 1.0/2.3 jack right angle bulkhead cable using RG174 coax. This Pasternack 1.0/2.3 jack bulkhead to 1.0/2.3 jack right angle bulkhead cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. 1.0/2.3 to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 bulkhead to jack 1.0/2.3 right anglebulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11941LF 1.0/2.3 jack bulkhead to 1.0/2.3 jack right angle bulkhead cable assembly is constructed with RG174 coax.