In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.0/2.3 Jack Bulkhead to MCX Plug Right Angle Cable Using RG174 Coax , LF Solder

Product ID: PE37009LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44254RG174A/UPE4553KitBOM Datasheet

1.0/2.3 Jack Bulkhead to MCX Plug Right Angle Cable Using RG174 Coax, LF Solder

PE37009LF is a 1.0/2.3 jack bulkhead to MCX plug right angle cable using RG174 coax. This Pasternack 1.0/2.3 jack bulkhead to MCX plug right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm MCX for connector 2. 1.0/2.3 to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37009LF 1.0/2.3 jack bulkhead to MCX plug right angle cable assembly is constructed with RG174 coax.