1.0/2.3 Jack Bulkhead to MCX Plug Right Angle Cable Using RG316 Coax
Product ID:
PE3W12018
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.0/2.3 |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44254.jpg) | ![](/images/product/medium/RG316-U.jpg) | ![](/images/product/medium/PE4553.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44254 | RG316/U | PE4553 | KitBOM Datasheet |
---|
1.0/2.3 Jack Bulkhead to MCX Plug Right Angle Cable Using RG316 Coax
PE3W12018 is a 1.0/2.3 jack bulkhead to MCX plug right angle cable using RG316 coax. This Pasternack 1.0/2.3 jack bulkhead to MCX plug right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm MCX for connector 2. 1.0/2.3 to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our jack 1.0/2.3 bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12018 1.0/2.3 jack bulkhead to MCX plug right angle cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.