Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.0/2.3 Jack Bulkhead to QMA Female Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

Product ID: PE3W07952LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.0/2.3 Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .217 inch DD HoleLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketQMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100, .268 inch D HoleData Icon
PE44254LMR-100A-PVCPE44507KitBOM Datasheet

1.0/2.3 Jack Bulkhead to QMA Female Bulkhead Cable Using LMR-100 Coax with HeatShrink, LF Solder

PE3W07952LF/HS is a 1.0/2.3 jack bulkhead to QMA female bulkhead cable using LMR-100A coax. This Pasternack 1.0/2.3 jack bulkhead to QMA female bulkhead cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm QMA for connector 2.

Our jack 1.0/2.3 bulkhead to female QMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07952LF/HS 1.0/2.3 jack bulkhead to QMA female bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.