In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.0/2.3 Jack Bulkhead to QMA Male Cable Using LMR-100 Coax

Product ID: PE3C4651

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

1.0/2.3 Jack Bulkhead to QMA Male Cable Using LMR-100 Coax

PE3C4651 is a 1.0/2.3 jack bulkhead to QMA male cable using LMR-100A coax. This Pasternack 1.0/2.3 jack bulkhead to QMA male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm QMA for connector 2.

Our jack 1.0/2.3 bulkhead to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4651 1.0/2.3 jack bulkhead to QMA male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.