1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D Hole
Product ID:
PE44256
Pricing
Quantity | Price |
1-24 | $22.19 |
25-49 | $21.08 |
50-99 | $19.97 |
100-249 | $19.08 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,063
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0/2.3 |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | Bulkhead |
Interface Type 1 | PE-SR405AL |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | RG405 |
Description
1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D Hole
PE44256 1.0/2.3 jack bulkhead coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, RG405 and a 50 Ohm impedance. Pasternack 1.0/2.3 jack bulkhead connector uses shield/contact solder/solder as an attachment method.
The Pasternack 1.0/2.3 jack bulkhead coaxial connector has a PTFE dielectric type. The Pasternack 1.0/2.3 coaxial connector has a brass body with gold plating. Our PE44256 1.0/2.3 connector uses beryllium copper contact. This 1.0/2.3 jack bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack 1.0/2.3 bulkhead connector will ship the same day as purchased. Our bulkhead 1.0/2.3 jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.