Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Male Right Angle Connector Crimp Attachment for LMR-195-FR, RG303, RG58, RG141, PE-C195, PE-P195, LMR-195, RG142, RG55, RG223

Product ID: PE51767

Pricing

QuantityPrice
1-4$41.99
5-9$41.15
10-24$40.31
25-99$39.47
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1LMR-195-FR
Interface Type 2RG303
Interface Type 3RG58
Interface Type 4RG141
Interface Type 5PE-C195
Interface Type 6PE-P195
Interface Type 7LMR-195
Interface Type 8RG142
Interface Type 9RG55
Interface Type 10RG223

Description