To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1.0/2.3 Plug Right Angle to BNC Male Right Angle Cable Using RG174 Coax with HeatShrink

Product ID: PE3W06568/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44249RG174A/UPE4393KitBOM Datasheet

1.0/2.3 Plug Right Angle to BNC Male Right Angle Cable Using RG174 Coax with HeatShrink

PE3W06568/HS is a 1.0/2.3 plug right angle to BNC male right angle cable using RG174 coax. This Pasternack 1.0/2.3 plug right angle to BNC male right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm BNC for connector 2. 1.0/2.3 right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.0/2.3 right angle to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06568/HS 1.0/2.3 plug right angle to BNC male right angle cable assembly is constructed with RG174 coax.