Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for Belden 1855A

Product ID: PE45228

Pricing

QuantityPrice
1-24$10.09
25-49$9.59
50-99$9.08
100-249$8.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 61
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1Belden 1855A

Description