75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG179-DS
Product ID:
PE45233
Pricing
| Quantity | Price |
| 1-24 | $13.69 |
| 25-49 | $13.01 |
| 50-99 | $12.32 |
| 100-249 | $11.77 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.0/2.3 |
| Connector Gender | Plug |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Crimp |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG179-DS |
Description
75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG179-DS
PE45233 1.0/2.3 plug coaxial push-on connector has an interface type of RG179-DS and a 75 Ohm impedance. Pasternack 1.0/2.3 plug connector uses shield/contact crimp/crimp as an attachment method. Our plug 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack 1.0/2.3 plug coaxial push-on connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. Our PE45233 1.0/2.3 connector uses brass contact. This 1.0/2.3 plug coaxial push-on RF connector is RoHS and REACH compliant.
This Pasternack plug 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table