75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG59
Product ID:
PE45234
Pricing
Quantity | Price |
1-24 | $15.99 |
25-49 | $15.19 |
50-99 | $14.39 |
100-249 | $13.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 44

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0/2.3 |
Connector Gender | Plug |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Crimp |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG59 |
Description
75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG59
PE45234 1.0/2.3 plug coaxial push-on connector has an interface type of RG59 and a 75 Ohm impedance. Pasternack 1.0/2.3 plug connector uses shield/contact crimp/crimp as an attachment method. Our plug 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack 1.0/2.3 plug coaxial push-on connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. Our PE45234 1.0/2.3 connector uses brass contact. This 1.0/2.3 plug coaxial push-on RF connector is RoHS and REACH compliant.
This Pasternack plug 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.