Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG6-CATV

Product ID: PE45235
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series1.0/2.3
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG6-CATV

Description

75 Ohm 1.0/2.3 Plug Push-On Connector Crimp/Crimp Attachment for RG6-CATV

PE45235 1.0/2.3 plug coaxial push-on connector has an interface type of RG6-CATV and a 75 Ohm impedance. Pasternack 1.0/2.3 plug connector uses shield/contact crimp/crimp as an attachment method. Our plug 1.0/2.3 coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack 1.0/2.3 plug coaxial push-on connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. Our PE45235 1.0/2.3 connector uses brass contact. This 1.0/2.3 plug coaxial push-on RF connector is RoHS and REACH compliant.

This Pasternack plug 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.