In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.0/2.3 Plug Right Angle to 1.0/2.3 Plug Right Angle Cable Using RG174 Coax with 180 Deg. Clock

Product ID: PE3W11996/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44249RG174A/UPE44249KitBOM Datasheet

1.0/2.3 Plug Right Angle to 1.0/2.3 Plug Right Angle Cable Using RG174 Coax with 180 Deg. Clock

PE3W11996/PH180 is a 1.0/2.3 plug right angle to 1.0/2.3 plug right angle cable using RG174 coax. This Pasternack 1.0/2.3 plug right angle to 1.0/2.3 plug right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. 1.0/2.3 right angle to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.0/2.3 right angle to plug 1.0/2.3 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11996/PH180 1.0/2.3 plug right angle to 1.0/2.3 plug right angle cable assembly is constructed with RG174 coax.