In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.0/2.3 Plug Right Angle to SMB Plug Right Angle Cable Using RG174 Coax

Product ID: PE3W08690

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44249RG174A/UPE4260KitBOM Datasheet

1.0/2.3 Plug Right Angle to SMB Plug Right Angle Cable Using RG174 Coax

PE3W08690 is a 1.0/2.3 plug right angle to SMB plug right angle cable using RG174 coax. This Pasternack 1.0/2.3 plug right angle to SMB plug right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm SMB for connector 2. 1.0/2.3 right angle to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.0/2.3 right angle to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08690 1.0/2.3 plug right angle to SMB plug right angle cable assembly is constructed with RG174 coax.