Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Plug to 1.0/2.3 Plug Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W15142

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-1023M-LPTFT-5G-402TC-402-1023M-LPKitBOM Datasheet

1.0/2.3 Plug to 1.0/2.3 Plug Cable Using TFT-5G-402 Coax

PE3W15142 is a 1.0/2.3 plug to 1.0/2.3 plug cable using TFT-5G-402 coax. This Pasternack 1.0/2.3 plug to 1.0/2.3 plug cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our plug 1.0/2.3 to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15142 1.0/2.3 plug to 1.0/2.3 plug cable assembly is constructed with TFT-5G-402 coax.