Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Plug to SMA Male Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W14923

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.0/2.3 Plug Low PIM Connector Solder Attachment for TFT-5G-402Low PIM Flexible TFT-5G-402 Coax Cable Double Shielded with Blue FEP JacketSMA Male Low PIM Connector Solder Attachment for TFT-402, TFT-402-LFData Icon
TC-402-1023M-LPTFT-5G-402TC-402-SM-LPKitBOM Datasheet

1.0/2.3 Plug to SMA Male Cable Using TFT-5G-402 Coax

PE3W14923 is a 1.0/2.3 plug to SMA male cable using TFT-5G-402 coax. This Pasternack 1.0/2.3 plug to SMA male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm SMA for connector 2.

Our plug 1.0/2.3 to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14923 1.0/2.3 plug to SMA male cable assembly is constructed with TFT-5G-402 coax.