1.0mm Female to 1.0mm Female Adapter

Product ID: PE91463

Pricing

QuantityPrice
1-1$2,080.00
2-4$1,996.80
5-9$1,913.60
10+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.0mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max110 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

1.0mm Female to 1.0mm Female Adapter

1.0mm adapter PE91463 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 1.0mm to 1.0mm adapter is a in-series coaxial adapter design. This 50 Ohm 1.0mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 110 GHz.

1.0mm female to 1.0mm female adapter is one of the many RF components that ship same day as they are ordered. PE91463 female 1.0mm to female 1.0mm adapter has a straight body. This Pasternack straight 1.0mm coax adapter is a in-line RF adapter.

Our female 1.0mm to female 1.0mm adapter PE91463 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 1.0mm to 1.0mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.