Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0mm Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Removable End Launch, 0.35 Width

Product ID: PE45403

Pricing

QuantityPrice
1-4$1,820.00
5-9$1,783.60
10-24$1,747.20
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series1.0mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency110 GHz
Interface Type 1End Launch

Description

1.0mm Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Removable End Launch, 0.35 Width

PE45403 1.0mm female pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack 1.0mm female connector uses shield/contact clamp/solder (captive contact) as an attachment method. Our female 1.0mm pcb connector provides a minimum frequency of DC and a maximum frequency of 110 GHz.

The Pasternack 1.0mm female pcb connector has a PCTFE dielectric type and a VSWR of 1.28. The Pasternack 1.0mm pcb connector has a brass body with nickel plating. Our PE45403 1.0mm connector uses beryllium copper contact. This 1.0mm female pcb RF connector is RoHS and REACH compliant.

This Pasternack female 1.0mm connector will ship the same day as purchased. Our 1.0mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0mm connector cable assemblies that will ship the same day as well.