Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.0mm Male to 1.0mm Female Armored Low Loss Test Cable 12 Inch Length

Product ID: PE3C100022-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-9$4,770.00
10-24$4,674.60
25-99$4,579.20
100-249$4,483.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector 1 Series1.0mm
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 Series1.0mm
Connector 2 GenderFemale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
RF Cable Impedance50 Ohm
Length, Max12 inches

Description

Frequently Asked Questions

What is the PE3C100022-12 RF test cable used for?

The PE3C100022-12 is a 1.0mm male to 1.0mm female RF test cable used for in-series coaxial interconnects in broadband measurement setups. It supports DC to 110 GHz operation, uses 50 Ohm impedance, and combines PTFE dielectric with an FEP jacket. Engineers use it in laboratory test systems when compact 1.0mm interfaces must be linked through a flexible cable assembly. Its low loss test design and straight connectors make it useful for repeatable signal routing in microwave and millimeter wave environments.

When would I use a 1.0mm male to female cable assembly instead of an adapter?

A cable assembly like PE3C100022-12 is used when equipment needs connection flexibility that a rigid adapter cannot provide between spaced ports. It combines 1.0mm male and 1.0mm female interfaces with straight connectors, 50 Ohm impedance, and broadband DC to 110 GHz coverage. Engineers choose this format in bench setups where port alignment, cable movement, or fixture access make direct adapter attachment impractical. The flexible construction helps route signals through tighter spaces while maintaining the required in-series 1.0mm interface transition.

Is the PE3C100022-12 suitable for millimeter wave test environments?

The PE3C100022-12 is suitable for millimeter wave test environments because it supports frequencies from DC through 110 GHz. It uses a low loss test design with passivated stainless steel connectors, gold-plated brass contacts, and 50 Ohm impedance. These attributes fit broadband laboratory systems that need stable 1.0mm connectivity for high-frequency signal paths and repeated mating. Engineers commonly use this cable in microwave and millimeter wave benches where flexible routing is required between instruments, fixtures, and interconnect hardware.

What construction details make the PE3C100022-12 appropriate for demanding lab use?

The PE3C100022-12 uses materials selected for repeated RF lab use, including passivated stainless steel connectors and gold-plated brass contacts. Its PTFE dielectric and FEP jacket support electrical stability and environmental durability across an operating temperature range of -55°C to 125°C. This combination suits test settings where cables are handled often, routed around instruments, and exposed to changing bench conditions. Straight connectors and solder or solder attachment methods also support reliable assembly performance in precision microwave and millimeter wave applications.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov