Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.0mm Male to 1.0mm Male Armored Low Loss Test Cable 12 Inch Length

Product ID: PE3C100021-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-9$4,800.00
10-24$4,704.00
25-99$4,608.00
100-249$4,512.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector 1 Series1.0mm
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 Series1.0mm
Connector 2 GenderMale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
RF Cable Impedance50 Ohm
Length, Max12 inches

Description

Frequently Asked Questions

What is the PE3C100021-12 RF test cable used for?

The PE3C100021-12 is a 1.0mm male to male armored low loss test cable used for precision RF and mmWave interconnects. It supports DC to 110 GHz operation, uses a 50 Ohm design, and features straight 1.0mm connectors on both ends. Engineers use it on test benches, VNA setups, and microwave labs where stable in-series coaxial connections are required. Its flexible construction helps with repeated routing and connection cycles in instrument, fixture, and module test environments.

When would I use a 1.0mm male to 1.0mm male cable assembly?

A 1.0mm male to 1.0mm male cable assembly like PE3C100021-12 is used when both mating ports are 1.0mm female interfaces. This assembly provides straight connector geometry, 50 Ohm impedance, and DC to 110 GHz coverage for broadband signal paths. It is commonly selected for vector network analyzer links, fixture connections, and millimeter wave component validation. Engineers also use this configuration when compact high-frequency systems need a flexible cable instead of a rigid adapter.

Is the PE3C100021-12 suitable for millimeter wave lab environments?

The PE3C100021-12 is suitable for millimeter wave lab environments because it is designed as an armored low loss test cable. Its DC to 110 GHz frequency range supports wideband microwave and mmWave measurements across precision coaxial instrument paths. Passivated Stainless Steel connector bodies, gold-plated brass contacts, PTFE dielectric, and an FEP jacket support repeated laboratory handling. The cable also operates from -55°C to 125°C, which helps engineers maintain performance across varied environmental conditions.

What makes the PE3C100021-12 a good choice for repeated RF test connections?

The PE3C100021-12 is a good choice for repeated RF test connections because it combines flexible routing with an armored low loss test design. It uses straight 1.0mm male connectors, solder/solder attachment methods, and a 50 Ohm in-series construction for controlled interconnect performance. These characteristics fit test benches and integration setups where cables are connected and repositioned during validation and troubleshooting work. Its material set also supports demanding use, including passivated stainless steel, gold-plated brass, PTFE, and FEP.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov