Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.3 dB NF Low Noise Amplifier, Operating from 10 MHz to 1 GHz with 34 dB Gain, 27 dBm P1dB and SMA

Product ID: PE15A1082

Pricing

QuantityPrice
1-4$1,700.00
5-9$1,632.00
10-24$1,564.00
25-99$1,496.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain34 dB
Power Output28 dBm Psat
Frequency, Min10 MHz
Frequency, Max1 GHz
Noise Figure, Max1.5 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max300 mA
Connector SeriesSMA

Description