75 Ohm 1.6/5.6 Jack Right Angle Bulkhead Connector Crimp/Solder Attachment For RG179, RG187, .362 inch DD Hole
Product ID:
PE44268
Pricing
| Quantity | Price |
| 1-24 | $4.74 |
| 25-49 | $4.50 |
| 50-99 | $4.27 |
| 100-249 | $4.08 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,931

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.6/5.6 |
| Connector Gender | Jack |
| Impedance | 75 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
Description
75 Ohm 1.6/5.6 Jack Right Angle Bulkhead Connector Crimp/Solder Attachment For RG179, RG187, .362 inch DD Hole
PE44268 1.6/5.6 jack right angle bulkhead coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack 1.6/5.6 jack bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle 1.6/5.6 jack bulkhead coaxial connector has a teflon dielectric type. The Pasternack 1.6/5.6 coaxial connector has a brass body with nickel plating. Our PE44268 1.6/5.6right angle connector uses beryllium copper contact. This 1.6/5.6 jack right angle bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle jack 1.6/5.6 bulkhead connector will ship the same day as purchased. Our bulkhead 1.6/5.6 right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.6/5.6 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table