75 Ohm 1.6/5.6 Jack Bulkhead Connector Solder Attachment Thru Hole PCB, .362 inch Diameter
Product ID:
PE44270
Pricing
| Quantity | Price |
| 1-24 | $22.89 |
| 25-49 | $21.75 |
| 50-99 | $20.60 |
| 100-249 | $19.69 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,750

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.6/5.6 |
| Connector Gender | Jack |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Thru Hole |
Description
75 Ohm 1.6/5.6 Jack Bulkhead Connector Solder Attachment Thru Hole PCB, .362 inch Diameter
PE44270 1.6/5.6 jack bulkhead pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack 1.6/5.6 jack bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack 1.6/5.6 jack bulkhead pcb connector has a teflon dielectric type. The Pasternack 1.6/5.6 pcb connector has a brass body with gold plating. Our PE44270 1.6/5.6 connector uses beryllium copper contact. This 1.6/5.6 jack bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack jack 1.6/5.6 bulkhead connector will ship the same day as purchased. Our bulkhead 1.6/5.6 jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.6/5.6 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table