Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

Product ID: PE3C3262
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

PE3C3262 is a 1.6/5.6 plug to BNC female cable using RG59 coax. This Pasternack 1.6/5.6 plug to BNC female cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm BNC for connector 2.

Our plug 1.6/5.6 to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3262 1.6/5.6 plug to BNC female cable assembly is constructed with RG59 coax.