In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm RG59 Coax, RoHS

Product ID: PE3W01009LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44263RG59B/UPE4637KitBOM Datasheet

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm RG59 Coax , RoHS

PE3W01009LF is a 1.6/5.6 plug to BNC female bulkhead cable using RG59 coax. This Pasternack 1.6/5.6 plug to BNC female bulkhead cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm BNC for connector 2.

Our plug 1.6/5.6 to female BNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01009LF 1.6/5.6 plug to BNC female bulkhead cable assembly is constructed with RG59 coax.