Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Male Cable Using 75 Ohm RG59 Coax

Product ID: PE36127

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Male Cable Using 75 Ohm RG59 Coax

PE36127 is a 1.6/5.6 plug to BNC male cable using RG59 coax. This Pasternack 1.6/5.6 plug to BNC male cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm BNC for connector 2.

Our plug 1.6/5.6 to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36127 1.6/5.6 plug to BNC male cable assembly is constructed with RG59 coax.