Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG59 Coax

Product ID: PE3W08029

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm 1.6/5.6 Plug Connector Crimp/Solder Attachment for RG59B/U, RG62, RG7175 Ohm BNC Male Right Angle Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71Data Icon
PE44263RG59B/UPE4608KitBOM Datasheet

75 Ohm 1.6/5.6 Plug to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG59 Coax

PE3W08029 is a 1.6/5.6 plug to BNC male right angle cable using RG59 coax. This Pasternack 1.6/5.6 plug to BNC male right angle cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm BNC for connector 2. 1.6/5.6 to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.6/5.6 to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W08029 1.6/5.6 plug to BNC male right angle cable assembly is constructed with RG59 coax.