PE51748 1.85mm female coaxial connector has an interface type of 1.85mm female which is compatible with 0.085 Semi-Rigid Coax cables cables and has an impedance of 50 Ohms. Pasternack’s 1.85mm female connector uses clamp/solder as an attachment method. Our female 1.85mm coaxial connector provides a maximum frequency of 67 GHz. This 1.85mm female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack 1.85mm female coaxial connector has a PPO dielectric type and a VSWR of 1.35:1. Pasternack’s 1.85mm coaxial connector has a stainless steel body with passivated plating. Our PE51748 1.85mm connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 4 mOhms and 2.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. The PE51748 1.85mm connector operates at a temperature range of -55 to 105 deg C. This threaded female 1.85mm coaxial RF connector has a maximum insertion loss of 0.409 dB. This 1.85mm connector has a gold over nickel over copper inner contact plating. The Pasternack 1.85mm female connector has a maximum operating voltage of 150 Vrms and a dielectric withstanding voltage of 500 Vrms. Our 1.85mm female connector has a length of 1.199 inches, a width of 0.315 inches, and a weight of 0.015 lbs.
This Pasternack female 1.85mm connector will ship the same business day as purchased. Our 1.85mm female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.