Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female to 1.85mm Female Cable Using PE-047SR Coax, RoHS

Product ID: PE3W00803LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Female Precision Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLSemirigid Coax Cable 0.047 Diameter With Copper Outer Conductor1.85mm Female Precision Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44800PE-047SRPE44800KitBOM Datasheet

1.85mm Female to 1.85mm Female Cable Using PE-047SR Coax , RoHS

PE3W00803LF is a 1.85mm female to 1.85mm female cable using PE-047SR coax. This Pasternack 1.85mm female to 1.85mm female cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our female 1.85mm to female 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00803LF 1.85mm female to 1.85mm female cable assembly is constructed with PE-047SR coax.