Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Bulkhead to 1.85mm Female Bulkhead Cable Using Tinned RG405 Coax , LF Solder

Product ID: PE3W06781LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D HoleRG405 Tinned Coax Cable with Tinned Copper Outer Conductor in Coiled Sections1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D HoleData Icon
PE44802PE-SR405TNPE44802KitBOM Datasheet

1.85mm Female Bulkhead to 1.85mm Female Bulkhead Cable Using Tinned RG405 Coax, LF Solder

PE3W06781LF is a 1.85mm female bulkhead to 1.85mm female bulkhead cable using RG405 Tinned coax. This Pasternack 1.85mm female bulkhead to 1.85mm female bulkhead cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our female 1.85mm bulkhead to female 1.85mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06781LF 1.85mm female bulkhead to 1.85mm female bulkhead cable assembly is constructed with RG405 Tinned coax.