Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Bulkhead to 1.85mm Male Cable Using RG405 Coax , LF Solder

Product ID: PE3C2248LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D Hole1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactData Icon
PE44802RG405/UPE44336KitBOM Datasheet

1.85mm Female Bulkhead to 1.85mm Male Cable Using RG405 Coax, LF Solder

PE3C2248LF is a 1.85mm female bulkhead to 1.85mm male cable using RG405 coax. This Pasternack 1.85mm female bulkhead to 1.85mm male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our female 1.85mm bulkhead to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2248LF 1.85mm female bulkhead to 1.85mm male cable assembly is constructed with RG405 coax.