Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1.85mm Female to 2.92mm Female Miter Right Angle Adapter

Product ID: PE91513

Pricing

QuantityPrice
1-9$346.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleMiter Right Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

1.85mm Female to 2.92mm Female Miter Right Angle Adapter

1.85mm adapter PE91513 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 1.85mm to 2.92mm adapter is a between series coaxial adapter design. This 50 Ohm 1.85mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.

1.85mm female to 2.92mm female adapter is one of the many RF components that ship same day as they are ordered. PE91513 female 1.85mm to female 2.92mm adapter has a miter right angle body.

Our female 1.85mm to female 2.92mm adapter PE91513 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 1.85mm to 2.92mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.