Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Bulkhead to 3.5mm Male Cable Using RG405 Coax

Product ID: PE3W10643

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44802RG405/UPE4982KitBOM Datasheet

1.85mm Female Bulkhead to 3.5mm Male Cable Using RG405 Coax

PE3W10643 is a 1.85mm female bulkhead to 3.5mm male cable using RG405 coax. This Pasternack 1.85mm female bulkhead to 3.5mm male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our female 1.85mm bulkhead to male 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W10643 1.85mm female bulkhead to 3.5mm male cable assembly is constructed with RG405 coax.