Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Bulkhead to SMA Male Cable Using PE-SR405FL Coax

Product ID: PE3W15335

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D HoleFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405Data Icon
PE44802PE-SR405FLPE4005KitBOM Datasheet

1.85mm Female Bulkhead to SMA Male Cable Using PE-SR405FL Coax

PE3W15335 is a 1.85mm female bulkhead to SMA male cable using PE-SR405FL coax. This Pasternack 1.85mm female bulkhead to SMA male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm SMA for connector 2.

Our female 1.85mm bulkhead to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15335 1.85mm female bulkhead to SMA male cable assembly is constructed with PE-SR405FL coax.