Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female to N Female Cable Using PE-047SR Coax

Product ID: PE3W09140

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44800PE-047SRPE4945KitBOM Datasheet

1.85mm Female to N Female Cable Using PE-047SR Coax

PE3W09140 is a 1.85mm female to N female cable using PE-047SR coax. This Pasternack 1.85mm female to N female cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm N for connector 2.

Our female 1.85mm to female N cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09140 1.85mm female to N female cable assembly is constructed with PE-047SR coax.