Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Connector 30 Degree Angle Solderless PCB Mount 2 Hole Flange 70GHz VSWR1.5

Product ID: PE45946

Pricing

QuantityPrice
1-9$226.99
10-24$222.45
25-99$217.91
100-249$213.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body Style30 Degree
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency70 GHz

Description