Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1.85mm Female Connector Clamp Attachment Vertical Launch PCB

Product ID: PE45688

Pricing

QuantityPrice
1-24$85.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 18
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency67 GHz
Interface Type 1Vertical Launch

Description

1.85mm Female Connector Clamp Attachment Vertical Launch PCB

PE45688 1.85mm female pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack 1.85mm female connector uses shield/contact clamp as an attachment method. Our female 1.85mm pcb connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.

The Pasternack 1.85mm pcb connector has a stainless steel body. This 1.85mm female pcb RF connector is REACH compliant.

This Pasternack female 1.85mm connector will ship the same day as purchased. Our 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.