1.85mm Female Connector Clamp Attachment Vertical Launch PCB for Microstrip
Product ID:
PE45689
Pricing
| Quantity | Price |
| 1-24 | $136.99 |
| 25-49 | $130.14 |
| 50-99 | $123.29 |
| 100-249 | $117.81 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.85mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 67 GHz |
| Interface Type 1 | Vertical Launch |
Description
1.85mm Female Connector Clamp Attachment Vertical Launch PCB for Microstrip
PE45689 1.85mm female pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack 1.85mm female connector uses shield/contact clamp as an attachment method. Our female 1.85mm pcb connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.
The Pasternack 1.85mm pcb connector has a stainless steel body. This 1.85mm female pcb RF connector is REACH compliant.
This Pasternack female 1.85mm connector will ship the same day as purchased. Our 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table