Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.85mm Male to 1.85mm Male Low Loss Cable 48 Inch Length Using 047 Coax

Product ID: PE3C6487-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$377.99
25-49$359.09
50-99$340.19
100-249$325.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPECX002
RF Cable TypePE-SR047TNLL
RF Cable Impedance50 Ohm
Length48 inches

Description

1.85mm Male to 1.85mm Male Low Loss Cable 48 Inch Length Using 047 Coax

The PE3C6487-48 is a 1.85mm male to male low loss cable assembly designed for 047 coax, offering 50 Ohm impedance and DC to 70 GHz operation. It supports RF and microwave interconnect tasks in test benches, lab setups, and dense system integration environments. Beryllium Copper connector bodies with gold-plated contacts and Microporous PTFE dielectric help maintain stable electrical performance through 150°C operation.

Pasternack RF coax low loss cable assembly is built with 1.85mm cable connection on one end and 1.85mm cable connection on the other. Our low loss 1.85mm to 1.85mm cable assemblies have a male gender on end 1 and male on end 2. This 1.85mm to 1.85mm cable is a male to male coax assembly, PE3C6487-48, can also be known as a low loss 1.85mm plug to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

1.85mm plug to 1.85mm plug cable assembly PE3C6487-48 is built with PE-SR047TNLL which is a semi-rigid coax type. The Pasternack semi-rigid 1.85mm cable assembly is manufactured with 1.85mm to 1.85mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 70 GHz maximum frequency 1.85mm male to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss 1.85mm plug to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.85mm to 1.85mm cable assembly for quick shipment worldwide. Variations of 1.85mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.85mm male to 1.85mm male low loss cable 48 inch length using 047 coax.

Frequently Asked Questions

What is the PE3C6487-48 RF cable assembly used for?

The PE3C6487-48 is a 1.85mm male to male low loss RF cable assembly used for broadband interconnects in microwave and millimeter wave systems. It features 50 Ohm impedance, straight 1.85mm connectors on both ends, and DC to 70 GHz operating range. Engineers use it on test benches, instrument setups, and integrated RF assemblies that require stable high-frequency connections. Its semi-rigid PECX002 coax also helps maintain cable routing in compact layouts where repeatable positioning matters during validation and production testing.

When would I choose a semi-rigid 1.85mm cable instead of a flexible cable?

A semi-rigid 1.85mm cable like PE3C6487-48 is chosen when fixed routing and high-frequency performance are more important than repeated bending. It uses PE-SR047TNLL coax with Microporous PTFE dielectric and supports operation from DC to 70 GHz. Engineers often install it in compact assemblies, microwave modules, and lab fixtures where cable shape must stay controlled. That formed routing can reduce movement during measurements and helps maintain consistent interconnect placement in dense RF environments.

Is the PE3C6487-48 compatible with standard 1.85mm test equipment ports?

The PE3C6487-48 is designed for in-series 1.85mm interfaces, making it suitable for equipment and components that use standard 1.85mm male-compatible ports. It has straight 1.85mm male connectors on both ends with standard polarity and 50 Ohm impedance. Engineers commonly use this configuration between instruments, fixtures, and microwave assemblies that already share the same connector series. Compatibility still depends on the mating interface being the same 1.85mm series and mechanically suitable for the intended connection.

Why does the PE3C6487-48 matter for high-frequency RF testing?

The PE3C6487-48 matters for high-frequency RF testing because it supports broadband signal paths from DC to 70 GHz in one assembly. It combines low loss design, 50 Ohm impedance, and a 1.4:1 maximum VSWR specification for controlled performance. Engineers use it in VNA measurements, microwave subsystem evaluation, and millimeter wave bench testing where interconnect quality affects results. Its Beryllium Copper connectors and semi-rigid coax construction also support reliable use in demanding laboratory and production environments.